(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Noga's new type arm tip PH stand with fine adjustment mechanism. With tip fine adjustment mechanism. Post type standard PH holder 80 kgf with ON/OFF magnet.
[Features]
· The tip is equipped with a rotating clamp, which has φ6, φ8 mm and φ3/8" holes and a dovetail groove, so it can be used to retain almost all test indicators and dial gauges.
· Arm is fully locked using a strong 3-point tightening clamp.
· Arm is nickel-plated. With powerful On/Off magnet.
Product Model | Magnet Stand (Support Post Type) | Adsorption Force(N) | 800 | Measurement device mounting hole | ø6, ø8, ø3/8-Inch |
---|---|---|---|---|---|
With / Without dovetail | Included | Mounting screws | M8 x 1.25 | Arm length 1(mm) | 203 |
Arm length 2(mm) | 185 | Magnet width(mm) | 50 | Magnet depth(mm) | 60 |
Magnet height(mm) | 55 | Weight(kg) | 1.7 | Feature 1 | 80 kgf with On/Off Magnet |
Feature 2 | The tip is equipped with a rotating clamp, and this clamp has φ6, φ8 mm and φ3/8" holes, and a groove, so it can be used to retain almost all test injectors and dial gauges. | Feature 3 | Arm is fully locked using a strong 3-point tightening clamp. | Feature 4 | Arm is nickel-plated. |
Please check the type/dimensions/specifications of the part PH6400 in the Standard Long Strut Type PH Holder with Fine Tip Adjustment Mechanism series.
How can we improve?
How can we improve?