1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Long Strut Type PH Holder with Fine Tip Adjustment Mechanism

MAGNETIC HOLDERS

Large Long Strut Type PH Holder with Fine Tip Adjustment Mechanism
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,549.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Noga's new type arm tip PH stand with fine adjustment mechanism.
· With tip fine adjustment mechanism.
· Post type.
· Large long PH holder, 130 kgf. with On/Off magnet.
· The tip is equipped with a rotating clamp, which has φ6, φ8 mm and φ3/8" holes and a dovetail groove, so it can be used to retain almost all test indicators and dial gauges.
· Arm is fully locked using a strong 3-point tightening clamp.

Part Number
PH6800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,549.00

MAGNETIC HOLDERS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Adsorption Force(N) 1300 Measurement device mounting hole ø6, ø8, ø3/8-Inch
With / Without dovetail Included Mounting screws M10×1.25 Arm length 1(mm) 350
Arm length 2(mm) 225 Magnet width(mm) 50 Magnet depth(mm) 120
Magnet height(mm) 55 Weight(kg) 3.45 Feature 1 130 kgf. with ON/OFF Magnet
Feature 2 The tip is equipped with a rotating clamp, and this clamp has φ6, φ8 mm and φ3/8" holes, and a groove, so it can be used to retain almost all test injectors and dial gauges. Feature 3 Arm is fully locked using a strong 3-point tightening clamp. Feature 4 Arm is nickel-plated.

Please check the type/dimensions/specifications of the part PH6800 in the Large Long Strut Type PH Holder with Fine Tip Adjustment Mechanism series.