(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Multi-clamp type magnet base without fine feed.
· Has multi-arm system with φ6, φ8 mm, and φ3/8 holes and a dovetail groove on the tip of the same arm as MB1035.
· 80 kgf with On/Off magnet.
· Rotary clamp.
· It is compatible with the stem diameters for 3 types of different dial gauges / test indicators, and uses a multi-clamp system to also hold them easily using a dovetail groove.
Product Model | Magnet Stand (Support Post Type) | Adsorption Force(N) | 800 | Measurement device mounting hole | ø6, ø8, ø3/8-Inch |
---|---|---|---|---|---|
With / Without dovetail | Included | Mounting screws | M8 x 1.25 | Arm length 1(mm) | 176 |
Arm length 2(mm) | 164 | Magnet width(mm) | 50 | Magnet depth(mm) | 60 |
Magnet height(mm) | 55 | Weight(kg) | 1.4 | Feature 1 | 80 kgf with On/Off Magnet. |
Feature 2 | Compatible with the stem diameters of 3 types of dial gauge / test indicator, and uses a multi-clamp system to easily hold them in the dovetail groove as well. |
Please check the type/dimensions/specifications of the part MB2035 in the Multi-Clamp Type Magnet Base without Slow Motion Feed series.
How can we improve?
How can we improve?