1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Noga, Standard Clamp Holder

MAGNETIC HOLDERS

Noga, Standard Clamp Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,927.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is a 2-inch clamp on the tip of the arm. (Maximum opening: Approximately 50 mm)
· Quickly fixes a workpiece to any position and angle.

Part Number
DG1300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,927.12

MAGNETIC HOLDERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) Adsorption Force(N) 800 Magnet width(mm) 50
Magnet depth(mm) 60 Magnet height(mm) 55 Arm dimension(mm) 110×102

Please check the type/dimensions/specifications of the part DG1300 in the Noga, Standard Clamp Holder series.