1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual Arm Mini

MAGNETIC HOLDERS

Dual Arm Mini
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,638.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The flexible arm mechanical structure allows firm locking of the 3 arm joints by tightening the knob in the center, for use easily fixing a digital camera or a microscope at any position or angle.
· The flexible tube appended to the arm helps to protect your camera from sudden falls, etc., so it can be used with peace of mind.
· Includes a powerful ON/OFF magnet as standard and so exhibits excellent ease of use on machinery as well as steel work tables etc. (fittings for installing directly to iron plates and machinery are available).
· The camera can be set to any angle so that even shooting samples from directly above is simple. The slow shutter speed can also be used as desired to create product photos with a deep depth of field.

 
Part Number
DA1000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,638.38

฿ 13,502.44

MAGNETIC HOLDERS 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) Adsorption Force(N) 320 Mounting screws 1/4"
Magnet width(mm) 30 Magnet depth(mm) 40 Magnet height(mm) 35
Overall Height(mm) 250 Arm dimension(mm) 56×51 Arm Holding Power(kg) Arm Tip: 2.7 / Camera Mount: 1.5
Weight(kg) 0.51 Feature 1 The flexible arm has a mechanic structure where it firmly locks the 3 arm joints by tightening the knob in the center, and can be used to instantly fix a digital camera or a microscope at any position or angle. Feature 2 The flexible tube appended to the arm helps to protect your camera from sudden falls, etc., so it can be used with peace of mind.
Feature 3 Includes a powerful ON/OFF magnet as standard and so exhibits excellent ease of use on top of machinery as well as steel work tables etc. Feature 4 Since the camera angle can be fixed freely, it is easy to shoot samples from directly above. The slow shutter speed can create a clear product photo with a deep depth of field.