Dual Arm Pro

Brand :
NOGA_JAPAN

Caution

    Product Description

    Dual arm that can fix the camera at any angle.
    [Features]
    ・ The flexible arm has a mechanical structure that strongly locks the 3 arm joints by tightening the knob in the middle, and you can easily fix the digital camera, microscope, etc., at any position and angle
    ・ The flexible tube attached to the arm prevents cameras, etc., from dropping suddenly, so you can use it with confidence
    ・ A powerful ON/OFF magnet is included as standard, so it is extremely easy to use on the machine or on a steel work bench (There is also a clasp that can be directly attached to an steel plate or machine)
    ・ Since the camera can be fixed at a really arbitrary angle, it is easy to shoot a sample product, etc., from directly above. You can be slow down the shutter speed, and the product photograph with a deep depth of field can shoot at your disposal

    Features

    ●A stand with arm that fixes digital camera, video, microscope, etc.
    ●Can strongly fix the camera in a free position.
    ●Flexible tube attached to the arm prevents a sudden fall of the camera etc.

    Specification

    ●Adhesion Strength(N):1000
    ●Magnet W x D x H(mm):50 x 75 x 55
    ●SPQ(piece):1
    ●Arm Mounting Screws: cannot be detached
    ●Measuring Equipment Mounting: None
    ●Camera Mounting Part: 1/4inch Screw
    ●Arm: Steel
    ●Arm Holding Force: 8kg
    ●Maximum Load Capacity of Fixed Part of Camera: 4kg
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat