- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AF502N
-
- Product Model
- Other
-
- Details Model
- Finishing Nails 50 mm / Super Finishing Nails 50 mm
-
- Type
- Standard Type
-
- Color
- 247
-
- Mass(g)
- 1200
-
- Features
- Finishing nail driving standard.
-
- Use
- Interior / Furniture Carpentry
-
- Specifications
- Driving depth adjustment / Blank shot prevention / Trigger lock to prevent misfires / Rear exhaust / with inlet filter to prevent penetration of foreign matter from the hose / with plastic case
-
- Standard Accessories
- Nose Adapter / Hexagonal Bar Wrench 3 / Safety Goggles / Oil Injector
-
- Size of Nail Used(mm)
- Finishing Nails, Super Finishing Nails 15/20/25/30/35/40/45/50
-
- Usage Hose Inner DIameter(mm)
- 6.5 or more
-
- Nail / Pin Number(Nos.)
- 100 (1 series)
-
- Operating Air Pressure(MPa)(kgf/cm2)
- 0.39~0.83[4~8.5]
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 29,200.00
฿ 27,252.36
|
NAILING MACHINES
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Product Model
- Other
-
- Details Model
- Finishing Nails 50 mm / Super Finishing Nails 50 mm
-
- Type
- Standard Type
-
- Color
- 247
-
- Mass(g)
- 1200
-
- Features
- Finishing nail driving standard.
-
- Use
- Interior / Furniture Carpentry
-
- Specifications
- Driving depth adjustment / Blank shot prevention / Trigger lock to prevent misfires / Rear exhaust / with inlet filter to prevent penetration of foreign matter from the hose / with plastic case
-
- Standard Accessories
- Nose Adapter / Hexagonal Bar Wrench 3 / Safety Goggles / Oil Injector
-
- Size of Nail Used(mm)
- Finishing Nails, Super Finishing Nails 15/20/25/30/35/40/45/50
-
- Usage Hose Inner DIameter(mm)
- 6.5 or more
-
- Nail / Pin Number(Nos.)
- 100 (1 series)
-
- Operating Air Pressure(MPa)(kgf/cm2)
- 0.39~0.83[4~8.5]
Product Description
[Features]
・ Standard of finish nailing
・ Interior / furniture woodworking
·Adopted a contact striking mechanism that pulls the trigger while pressing the tip.
Specifications of AF502N
-
- Product Model
- Other
-
- Details Model
- Finishing Nails 50 mm / Super Finishing Nails 50 mm
-
- Type
- Standard Type
-
- Color
- 247
-
- Mass(g)
- 1200
-
- Features
- Finishing nail driving standard.
-
- Use
- Interior / Furniture Carpentry
-
- Specifications
- Driving depth adjustment / Blank shot prevention / Trigger lock to prevent misfires / Rear exhaust / with inlet filter to prevent penetration of foreign matter from the hose / with plastic case
-
- Standard Accessories
- Nose Adapter / Hexagonal Bar Wrench 3 / Safety Goggles / Oil Injector
-
- Size of Nail Used(mm)
- Finishing Nails, Super Finishing Nails 15/20/25/30/35/40/45/50
-
- Usage Hose Inner DIameter(mm)
- 6.5 or more
-
- Nail / Pin Number(Nos.)
- 100 (1 series)
-
- Operating Air Pressure(MPa)(kgf/cm2)
- 0.39~0.83[4~8.5]
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 29,200.00
฿ 27,252.36
|
NAILING MACHINES
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?