1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stirrer UT2400

MKT POWER TOOL

Stirrer UT2400
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,544.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For heavy mixing of high viscosity material.
· Mixing Blade 1752 with Stepped Vane

Part Number
UT2400 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,544.00

฿ 17,307.12

MKT POWER TOOL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Model Mixer (Handy Type) Power Cord Length(m) 2.5 Blade Outer Diameter(mm) 240
Power(V) Single-phase 100 Rated Current(A) 9.5 Number of Turns(min-1) 500
Power Consumption(W) 900 Standard Accessories Mixing Blade 175 x 2, Wrenches 13 & 19 (1 pc each) Mass(g) 5400
Features For heavy mixing of high viscosity material. Specifications Nominal Number of Carbon Brush 322