1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stirrer UT2204

MKT POWER TOOL

Stirrer UT2204
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,938.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For stirring high viscosity materials.
Lightweight and double-insulated with a resin body.
Carbon brush nominal number 322

 
Part Number
UT2204
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,938.23

MKT POWER TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Model Mixer (Handy Type) Power Cord Length(m) 2.5 Blade Outer Diameter(mm) 220
Power(V) Single-phase 100 Rated Current(A) 9.0 Number of Turns(min-1) 550
Power Consumption(W) 850 Standard Accessories Mixing Blade 220, Wrenches 13 (1 pc.), & 19 (2 pcs) Mass(g) 3700
Features For heavy mixing of high viscosity material. Light plastic body & double layered insulation. Specifications Double Insulation / Carbon Brush Nominal Number 322

Please check the type/dimensions/specifications of the part UT2204 in the Stirrer UT2204 series.