1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stirrer UT1305

MKT POWER TOOL

Stirrer UT1305
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,996.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin housing has double insulation structure, so there is no risk of electric shock, and because it is lightweight, it can be used for stirring and kneading low viscosity materials such as ricin, fabric walls, and plaster.

 
Part Number
UT1305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,996.41

MKT POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Mixer (Handy Type) Power Cord Length(m) 2.5 Blade Outer Diameter(mm) 165
Power(V) Single-phase 100 Rated Current(A) 9.0 Number of Turns(min-1) 1,300
Power Consumption(W) 850 Standard Accessories Mixing Blade 165, Wrenches 13 (1 pc.), & 19 (2 pcs) Mass(g) 3200
Features For stirring low viscosity material. Lightweight & double insulated with resin body. Specifications Double Insulation / Carbon Brush Nominal Number 322