- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rechargeable LED Work Light
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of ML801
-
- Product types
- LED
-
- Shape
- With Hook
-
- Power Supply
- Rechargeable Type
-
- Total Length(mm)
- 380
-
- Mass(g)
- 360 (excluding battery)
-
- Features
- A wide and bright 12 X LED lamp model that can provide continuous illumination for approximately 7 hours. Can be switched between 12-lamp and 6-lamp settings. Adjustable angle makes it suitable for various applications.
-
- Compatible Battery
- BL1440/BL1430/BL1415/BL1840/BL1830/BL1815
-
- Continuous Use Time(h) (V/Ah)
- <12/6 lights> Approx. 7/16 (14.4/3.0)/<12/6 lights> Approx. 3/8 (14.4/lightweight power driver)/<12/6 lights> Approx. 9/22 (18/3.0)/<12/6 lights> Approx. 4/10 (18/lightweight power driver)
-
- Specifications
- The light head rotates left/right (7 steps at 45° each) / foldable (7 steps at 30° each)
-
- Capacity
- Illuminance: 400 lux/12 lamps (240 lumens). Illuminance: 200 lux/6 lamps (120 lumens).
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,858.00
|
PORTABLE LIGHTS FOR WORKING
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product types
- LED
-
- Shape
- With Hook
-
- Power Supply
- Rechargeable Type
-
- Total Length(mm)
- 380
-
- Mass(g)
- 360 (excluding battery)
-
- Features
- A wide and bright 12 X LED lamp model that can provide continuous illumination for approximately 7 hours. Can be switched between 12-lamp and 6-lamp settings. Adjustable angle makes it suitable for various applications.
-
- Compatible Battery
- BL1440/BL1430/BL1415/BL1840/BL1830/BL1815
-
- Continuous Use Time(h) (V/Ah)
- <12/6 lights> Approx. 7/16 (14.4/3.0)/<12/6 lights> Approx. 3/8 (14.4/lightweight power driver)/<12/6 lights> Approx. 9/22 (18/3.0)/<12/6 lights> Approx. 4/10 (18/lightweight power driver)
-
- Specifications
- The light head rotates left/right (7 steps at 45° each) / foldable (7 steps at 30° each)
-
- Capacity
- Illuminance: 400 lux/12 lamps (240 lumens). Illuminance: 200 lux/6 lamps (120 lumens).
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· A wide and bright 12 bulb LED lamp model that can provide continuous illumination for approximately 7 hours.
· Switch for Toggling Between 12 and 6 Lights.
· Adjustable angle makes it suitable for various applications.
Specifications of ML801
-
- Product types
- LED
-
- Shape
- With Hook
-
- Power Supply
- Rechargeable Type
-
- Total Length(mm)
- 380
-
- Mass(g)
- 360 (excluding battery)
-
- Features
- A wide and bright 12 X LED lamp model that can provide continuous illumination for approximately 7 hours. Can be switched between 12-lamp and 6-lamp settings. Adjustable angle makes it suitable for various applications.
-
- Compatible Battery
- BL1440/BL1430/BL1415/BL1840/BL1830/BL1815
-
- Continuous Use Time(h) (V/Ah)
- <12/6 lights> Approx. 7/16 (14.4/3.0)/<12/6 lights> Approx. 3/8 (14.4/lightweight power driver)/<12/6 lights> Approx. 9/22 (18/3.0)/<12/6 lights> Approx. 4/10 (18/lightweight power driver)
-
- Specifications
- The light head rotates left/right (7 steps at 45° each) / foldable (7 steps at 30° each)
-
- Capacity
- Illuminance: 400 lux/12 lamps (240 lumens). Illuminance: 200 lux/6 lamps (120 lumens).
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,858.00
|
PORTABLE LIGHTS FOR WORKING
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?