1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electronic Router

MKT POWER TOOL

Electronic Router
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,289.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding operability/workability.
· Equipped with a powerful motor with maximum output of 2,600 W (RP2301FC) or 1,950 W (RP1801).

Part Number
RP2301FC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,289.90

MKT POWER TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Power Supply(V) Single-phase 100 Number of load-free rotations(min⁻¹) 9000~22000 Rated Current(A) 15
Cord Length(m) 2.5 Power Consumption(W) 1430 Details Model With Router Shaft Lock
Chuck Hole Diameter 12 Maximum Output 2600W Features Outstanding Operability/Workability
Mass(g) 6000 Carbon Brush Nominal Number 203 Insulation Double Insulation
Dust Collector Can be connected to a dust collector. LED Light Available Includes Brake Available
Variable Speed Available Electronic Control Available Standard Accessories Straight Guide / Templet Guide 16 / Collet Sleeve 6 / 8 (1 each) / Guide Holder Screwdriver 24 (781030-7) / Straight Bit 12 / Round Head Screw for Cut Depth Adjustment M6X135 *Flat Washer 6*