1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Router

Router
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,643.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Product warranty 6 months

Product Description

[Features]
· Outstanding operability/workability.
· Equipped with a powerful motor with maximum output of 1,950 W (RP1801) or 1,650 W (M3600B).

ROUTER MACHINE Makita
- Double insulation
- High performance and durability.
- Ergonomically designed to maximize user comfort.
- Ensuring that the work area is clean
- Increase user safety


 **Technical Center** Click
Part Number
M3600B
RP1801
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply
(V)
Number of load-free rotations
(min⁻¹)
Rated Current
(A)
Cord Length
(m)
Power Consumption
(W)
Details Model Chuck Hole Diameter Maximum Output Features Mass
(g)
Length
(mm)
Width
(mm)
Carbon Brush Nominal Number Insulation Dust Collector Includes Brake Standard Accessories

฿ 5,643.91

ROUTER MACHINE 1 Piece(s) 4 Day(s) 220V22,000 RPM-2 m1,650 W-12 mm---160 mm148 mm-----

฿ 11,193.80

MKT POWER TOOL 1 Piece(s) 4 Day(s) Single-phase 10022000152.51430With Router Shaft Lock121950WOutstanding Operability/Workability6000--203Double InsulationCan be connected to a dust collector.AvailableStraight Guide / Templet Guide 16 / Collet Sleeve 6 / 8 (1 each) / Guide Holder Screwdriver 24 (781030-7) / Straight Bit 12 / Round Head Screw for Cut Depth Adjustment M6X135 *Flat Washer 6*

Loading...

  1. 1