1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

40 mm Hammer Drill (Part Number)

MKT POWER TOOL

40 mm Hammer Drill
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,713.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drills and chips with power. ←→< Striking> Switching mechanism included.

 
Part Number
HR4002 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,713.00

฿ 21,370.40

MKT POWER TOOL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Hammer Drill Shank Shape SDS-max Shank Voltage(V) Single-phase 100
With / Without 2-stage Switch Included Power Consumption(W) 1050 Maximum No-load Rotation Speed(min-1) 680
Maximum Blows(min-1) 2500 Current(A) 11 Standard Accessories Grease for Stopper Pole Bit (100 g)
Features Drill and Chip with Power. Comes with ←→ Switching Mechanism. Mass(g) 6200 Oscillation 3-axis Composite Value(m/s 2) 17.5 (Hammer drill) 10.5 (hammer)
Cord(m) 5 Specifications Double Insulation / Torque Limiter / Grease Pack / with Plastic Case / Carbon Brush Nominal Number 350 Concrete Drilling Capacity - Carbide Drill(mm) 40
Concrete Drilling Capacity - Core Bit(mm) 105