1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hammer (Hexagonal Shank) HM1317C

MKT POWER TOOL

Electric Hammer (Hexagonal Shank) HM1317C
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 41,062.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electronically controlled dial speed change & sign lamp included.

 
Part Number
HM1317C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 41,062.00

฿ 32,849.60

MKT POWER TOOL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Concrete Hammer Shank Shape Hexagonal Axis Shank Voltage(V) Single-phase 100
With / Without 2-stage Switch Not Included Power Consumption(W) 1430 Maximum Blows(min-1) 730-1450
Double Insulation Included Current(A) 15 Standard Accessories Bull Point 30-410
Features Electronically Controlled Dial Speed Change & Sign Lamp Included. Mass(g) 17000 Oscillation 3-axis Composite Value(m/s 2) 8.5
Cord(m) 5 Striking Energy Joule (J) 33.8 Specifications Double Insulation / Electronic Control / Variable Speed / Grease Pack / Anti-vibration Structure / with Plastic Case / Carbon Brush Nominal Number 171