1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Sander (Belt Width 100 mm)

MKT POWER TOOL

Belt Sander (Belt Width 100 mm)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,994.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact but wide 100 mm type.
With a dust collector.
[Standard Accessories]Sanding belt WA80, dust bag

 
Part Number
9404 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,994.00

฿ 12,503.75

MKT POWER TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 100 Product Model Body Power(V) Single-phase 100
Cord Length(m) 5 Belt Size (Length)(mm) 610 Rated Current(A) 11
Power Consumption(W) 1050 Belt speed (m/s) [m/minute](m/s) 3.5~7.3[210~440] Mass(g) 4700
Oscillation 3-axis Composite Value(m/s2) <2.5 Standard Accessories Sanding belt WA80 Dust bag Features Compact but wide 100 mm type.
Specifications Double Insulation / Variable Speed / Can be Connected to Dust Collector / Carbon Brush Nominal Number 322

Please check the type/dimensions/specifications of the part 9404 in the Belt Sander (Belt Width 100 mm) series.