1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Sander (Belt Speed (m/s) 8.3)

Belt Sander (Belt Speed (m/s) 8.3)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 6,089.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Product warranty 6 months

Product Description

Heavy-duty grinding ability with high output and high speed rotation.
With a dust collector.
[Standard Accessories]Sanding belt WA80, dust bag

Belt sander MAKITA
- Soft grip for added comfort
- Front handle design for comfortable use.
- The unique design allows the wall to be polished.
- The flat top design allows the sander to be rotated and used as a bench tool.
- Dust bag for a cleaner working environment
- Lock button for continuous operation
- Externally accessible brush for easy maintenance
- Double insulation.


 **Technical Center** Click
Part Number
9403SALE
M9400B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Cord Length
(m)
Rated Current
(A)
Power Consumption
(W)
Belt speed (m/s) [m/minute]
(m/s)
Mass
(g)
Oscillation 3-axis Composite Value
(m/s2)
Standard Accessories Features Specifications

฿ 14,723.00

฿ 10,946.55

MKT POWER TOOL 1 Piece(s) 4 Day(s) Single-phase 1005 m131200W8.3[500]5900<2.5Sanding belt WA80 Dust bagStrong cutting ability through high output & high rotation.Double Insulation / Can be Connected to Dust Collector / Carbon Brush Nominal Number 322

฿ 6,089.10

BELT SANDER 1 Piece(s) 4 Day(s) 220 V2 m4.5940W380 m/min6200--The tool is intended for the sanding of large surface of wood, plasticandmetal materials as well as painted surfacesDouble Insulation / Can be Connected to Dust Collector / Carbon Brush Nominal Number 153A

Loading...

  1. 1
 

Basic Information

Belt Size (Width)(mm) 100 mm Product Model Body Belt Size (Length)(mm) 610 mm