Electronic Disc Grinder GA7011C

Brand :
MAKITA

Caution

    Product Description

    "Lightweight, high power" heavy-duty type product which utilizes electronic controls and a new motor

    Features

    ●Electronically controlled with new motor, lightweight and high power heavy work type.

    Specification

    ●No Load Speed(min-1):6000
    ●Whetstone Diameter (mm):180
    ●Electricity Consumption(W):1430
    ●SPQ(piece):1
    ●Rated Current: 15A
    ●Power: AC100V
    ●Power Cord Length: 2.5m
    ●Carbon Brush: 193696-5(CB-210)

    Accessories

    ●Grinding Stone 180mm 36P
    ●Lock Nut Wrench 35(782407-9)
    ●Side Grip
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Electronic Disc Grinder GA7011C | MAKITA | MISUMI Thailand