Compact CNC Bopler

Brand :
NOGA_JAPAN

Caution

    Product Description

    The incredibly compact design makes it well-suited to small CNC lathes where tool interference is problematic.

    [Features]
    · The workpiece grip capacity is between 3 and 76 mm (57 mm type is available).
    · The flexibly heat-treated iron fingers are able to grab workpieces securely.
    · The clamping strength of the standard jaw has been increased and serration has been added (non-serration jaw that will not leave marks on the workpiece is sold separately).
    · Bar puller can grip round, square, and hex shaped workpieces.
    · The finger holder and rack are tightly integrated with the engagement mechanism.
    · Easy-to-use tool with simple changeover.
    · All parts are heat treated and have a long product life.
    · No need to use a high-priced bar feeder.
    · Bar puller includes standard jaws and spindle bushings.