(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inomic Insulated Combination Pliers

Inomic Insulated Combination Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z01916CV180

  • Applicable Standard
    IEC60900
  • Mass(G)
    160
  • Cutting Capacity Soft Wires(φmm)
    3.5
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Pliers Head Shape
    The pincer portion when the plier head is set to an open angle of 2°, 10°, or 20°creates a parallel sequence that provides a stronger grip over conventional piers.
  • Material
    The plier head uses bearing copper (fired to about HRC60), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.
Part Number
Z01916CV180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,432.24

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Applicable Standard
    IEC60900
  • Mass(G)
    160
  • Cutting Capacity Soft Wires(φmm)
    3.5
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Pliers Head Shape
    The pincer portion when the plier head is set to an open angle of 2°, 10°, or 20°creates a parallel sequence that provides a stronger grip over conventional piers.
  • Material
    The plier head uses bearing copper (fired to about HRC60), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.

Product Description

[Features]
· For gripping and cutting objects.
· Manufactured in accordance with EN/IEC60900: 2004.
· The pincer portion when the plier head is set to an open angle of 2°, 10°, or 20° creates a parallel sequence that provides a stronger grip over conventional piers.
· The plier arms move in parallel for a 25% improvement in grip strength. A 23° tilt was added to the arm for use without fatigue. Opening spring and arm lock configuration included.
· The plier head uses bearing steel, hardened to about HRC 60. Grip is made of durable glass fiber reinforced plastic, with a soft grip area that is gentle on the hands.

Specifications of Z01916CV180

  • Applicable Standard
    IEC60900
  • Mass(G)
    160
  • Cutting Capacity Soft Wires(φmm)
    3.5
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Pliers Head Shape
    The pincer portion when the plier head is set to an open angle of 2°, 10°, or 20°creates a parallel sequence that provides a stronger grip over conventional piers.
  • Material
    The plier head uses bearing copper (fired to about HRC60), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.
Part Number
Z01916CV180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,432.24

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1