(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Nut Driver (Soft Finish)

Insulated Nut Driver (Soft Finish)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 863.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
322N040
322N050
322N055
322N060
322N070
322N080
322N090
322N110
322N120
322N130
322N140
322N150
322N160
322N170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Opposite Side Dimensions
(mm)
Grip Diameter
(φmm)
Mass
(g)

฿ 863.94

HAND TOOL 1 Piece(s) 31 Day(s) 236 4 30 77

฿ 863.94

HAND TOOL 1 Piece(s) 31 Day(s) 236 5 30 77

฿ 863.94

HAND TOOL 1 Piece(s) 31 Day(s) 236 5.5 30 78

฿ 925.92

HAND TOOL 1 Piece(s) 31 Day(s) 236 6 30 101

฿ 924.77

HAND TOOL 1 Piece(s) 31 Day(s) 243 7 36 122

฿ 963.48

HAND TOOL 1 Piece(s) 31 Day(s) 243 8 36 124

฿ 1,114.28

HAND TOOL 1 Piece(s) 31 Day(s) 243 9 36 128

฿ 1,293.88

HAND TOOL 1 Piece(s) 31 Day(s) 243 11 41 182

฿ 1,405.75

HAND TOOL 1 Piece(s) 31 Day(s) 243 12 41 191

฿ 1,527.90

HAND TOOL 1 Piece(s) 31 Day(s) 243 13 41 194

฿ 1,598.65

HAND TOOL 1 Piece(s) 31 Day(s) 243 14.0 41 199

฿ 1,879.84

HAND TOOL 1 Piece(s) 31 Day(s) 243 15.0 41 210

฿ 1,879.84

HAND TOOL 1 Piece(s) 31 Day(s) 243 16.0 41 210

฿ 1,879.84

HAND TOOL 1 Piece(s) 31 Day(s) 243 17.0 41 217

Basic Specifications

  • Standards for Tip Shape
    Box
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    125
  • Applicable Standard
    IEC60900
  • Features
    A long screw is also compatible due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered black oxide.

Product Description

[Features]
· A Soft Finish® handle insulated nut screwdriver.
· Compliant with IEC60900: 2004 and insulated up to 1,000 VAC.
· All products are individually tested.
· The insulation material has been directly molded to the blade.
· A long screw is also compatible due to the depth of the shank interior.
· The blade is made of chrome vanadium steel.
· Quenched with Black Oxide Finish

Part Number
322N040
322N050
322N055
322N060
322N070
322N080
322N090
322N110
322N120
322N130
322N140
322N150
322N160
322N170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Opposite Side Dimensions
(mm)
Grip Diameter
(φmm)
Mass
(g)

฿ 863.94

HAND TOOL 1 Piece(s) 31 Day(s) 236 4 30 77

฿ 863.94

HAND TOOL 1 Piece(s) 31 Day(s) 236 5 30 77

฿ 863.94

HAND TOOL 1 Piece(s) 31 Day(s) 236 5.5 30 78

฿ 925.92

HAND TOOL 1 Piece(s) 31 Day(s) 236 6 30 101

฿ 924.77

HAND TOOL 1 Piece(s) 31 Day(s) 243 7 36 122

฿ 963.48

HAND TOOL 1 Piece(s) 31 Day(s) 243 8 36 124

฿ 1,114.28

HAND TOOL 1 Piece(s) 31 Day(s) 243 9 36 128

฿ 1,293.88

HAND TOOL 1 Piece(s) 31 Day(s) 243 11 41 182

฿ 1,405.75

HAND TOOL 1 Piece(s) 31 Day(s) 243 12 41 191

฿ 1,527.90

HAND TOOL 1 Piece(s) 31 Day(s) 243 13 41 194

฿ 1,598.65

HAND TOOL 1 Piece(s) 31 Day(s) 243 14.0 41 199

฿ 1,879.84

HAND TOOL 1 Piece(s) 31 Day(s) 243 15.0 41 210

฿ 1,879.84

HAND TOOL 1 Piece(s) 31 Day(s) 243 16.0 41 210

฿ 1,879.84

HAND TOOL 1 Piece(s) 31 Day(s) 243 17.0 41 217

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1