(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Screwdriver (Phillips, Soft Finish)

Insulated Screwdriver (Phillips, Soft Finish)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 321N210

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    100
  • Total Length(mm)
    218
  • Applicable Standard
    IEC60900
  • Grip Diameter(φmm)
    36
  • Mass(g)
    104
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, black oxide finish.
Part Number
321N210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length
(mm)
Total Length
(mm)
Grip Diameter
(φmm)
Mass
(g)

฿ 901.94

HAND TOOL 1 Piece(s) 3 Day(s) No. 2 100 218 36 104

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Single Item / Set Classification
    Single Item
  • Applicable Standard
    IEC60900
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, black oxide finish.

Product Description

[Features]
· A Soft Finish® handle insulated Phillips screwdriver.
· Compliant with IEC60900: 2004 and insulated up to 1,000 VAC.
· All products are individually tested.
· The blade is made of high grade chrome vanadium molybdenum steel.
· Quenched with Black Oxide Finish

Specifications of 321N210

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    100
  • Total Length(mm)
    218
  • Applicable Standard
    IEC60900
  • Grip Diameter(φmm)
    36
  • Mass(g)
    104
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, black oxide finish.
Part Number
321N210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length
(mm)
Total Length
(mm)
Grip Diameter
(φmm)
Mass
(g)

฿ 901.94

HAND TOOL 1 Piece(s) 3 Day(s) No. 2 100 218 36 104

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1