(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Head Hammer

Combination Head Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,083.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
832-38H40
832-38H50
832-38H60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Mass
(g)

฿ 2,083.82

WHA HAND TOOL 1 Piece(s) 31 Day(s) 40 110 325 640

฿ 3,129.07

WHA HAND TOOL 1 Piece(s) 3 Day(s) 50 131 360 1100

฿ 3,810.34

WHA HAND TOOL 1 Piece(s) 31 Day(s) 60 150 400 1700

Basic Specifications

  • Product Model
    Bi-head Hammer
  • Head Material
    Other
  • Handle Material
    Hickory
  • Material of Head
    Black (Medium Soft): Caoutchouc, Clear Red (Hard): Cellulose Acetate
  • Type of Head
    Head - Black (Medium Soft), Head - Transparent Red (Hard)
  • Intended Use
    In addition to use in assembly work, sheet metal processing, and at construction sites, ironworks etc., can also be used for stone tile setting, gardening, etc.
  • Features 1
    The hickory handle is shaped to fit the hand and uses high-grade material to prevent slipping. The forged shell allows for a solid assembly.

Product Description

[Features]
· Safety hammer with black (medium soft) and transparent red (hard) combination head.
· In addition to use in assembly work, sheet metal processing, and at construction sites, ironworks etc., it can also be used for stone tile setting, gardening, etc.
· The hickory handle is shaped to fit the hand and uses high-grade material to prevent slipping.
· Cast iron shell results in sturdy combination.

Part Number
832-38H40
832-38H50
832-38H60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Mass
(g)

฿ 2,083.82

WHA HAND TOOL 1 Piece(s) 31 Day(s) 40 110 325 640

฿ 3,129.07

WHA HAND TOOL 1 Piece(s) 3 Day(s) 50 131 360 1100

฿ 3,810.34

WHA HAND TOOL 1 Piece(s) 31 Day(s) 60 150 400 1700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1