(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
360T8 |
360T9 |
360T15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length L (mm) | Standards for Tip Shape 2 | Shaft Diameter / Shaft Width (mm) |
Total Length L1 (mm) |
Grip Max. Diameter (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 408.76 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 60 | T8 | 3.5 | 135 | 19 | 25 | ||
฿ 401.94 |
HAND TOOL | 1 Piece(s) | 3 Day(s) | 60 | T9 | 4 | 145 | 22 | 39 | ||
฿ 446.33 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 80 | T15 | 4 | 175 | 24 | 55 |
The blade is made of chrome vanadium steel. It has been quenched and treated with a black oxide finish. This is a Torx screwdriver with a square, cellulose acetate handle to provide good resistance to shock.
Part Number |
---|
360T8 |
360T9 |
360T15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length L (mm) | Standards for Tip Shape 2 | Shaft Diameter / Shaft Width (mm) |
Total Length L1 (mm) |
Grip Max. Diameter (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 408.76 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 60 | T8 | 3.5 | 135 | 19 | 25 | ||
฿ 401.94 |
HAND TOOL | 1 Piece(s) | 3 Day(s) | 60 | T9 | 4 | 145 | 22 | 39 | ||
฿ 446.33 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 80 | T15 | 4 | 175 | 24 | 55 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?