1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CR17Y Saber Saw Blade【5 Pieces Per Package】

CR17Y Saber Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,971.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Effective curve and tool edge quality (bimetal (matrix II)) for greatly improved cutting speed and operating life.

Part Number
0032-4684
0032-4685
0032-5282
0032-5283
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Iron / Mild Steel / Pipe / Outer Diameter
(mm)
Iron / Mild Steel / Pipe / Thickness
(mm)
Iron / for Cast Iron Pipe / No Mortar Lining / Outer Diameter
(mm)
Iron / Stainless Steel / Pipe / Outer Diameter
(mm)

฿ 6,856.00

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 300165 or Less7 or Less165 or Less165 or Less

฿ 9,173.00

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

10 Day(s) 350216 or Less8 or Less216 or Less216 or Less

฿ 4,971.00

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

10 Day(s) 200105 or less7 or Less105 or less105 or less

฿ 5,829.00

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 250145 or Less7 or Less145 or Less145 or Less

Loading...

  1. 1

Basic Information

Number of Teeth 8 Blade tip material Bimetal Application Iron and steel / Stainless
Thickness(mm) 1.6 Iron / for Cast Iron Pipe / No Mortar Lining / Thickness(mm) 5 or Less Iron / Stainless Steel / Pipe / Thickness(mm) 3.0 or Less
Material Properties Matrix II (SKH56) Sales Unit(Sheets) 5