1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sabre Saw Blade Curved Type【5 Pieces Per Package】

Sabre Saw Blade Curved Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,333.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Curved blade for Saber Saw.
[Features]
Choose the blade that best suits the task.
[Applications]
For saber saw.

Part Number
0032-2603
0032-2604
0032-2605
0032-2607
0032-3579
0032-3581
0032-6163
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Overall Length
(mm)
Thickness
(mm)
Iron / Stainless Steel / Pipe / Outer Diameter
(mm)
Iron / Stainless Steel / Pipe / Thickness
(mm)
Blade No. Iron / Stainless Steel / Plate / Thickness
(mm)
Iron / Mild Steel / Pipe / Outer Diameter
(mm)
Iron / Mild Steel / Pipe / Thickness
(mm)
Iron / Mild Steel / Plate / Thickness
(mm)
Synthetic Resin / PVC, etc./ Pipe Material / Outer Diameter
(mm)

฿ 1,399.37

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

10 Day(s) 142000.9115 or less2.5 or LessNo.1422.5 or Less115 or less2.5~62.5~19115 or less

฿ 1,830.08

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 142500.9130 or Less2.5 or LessNo.1432.5 or Less130 or Less2.5~62.5~19130 or Less

฿ 1,333.92

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 181500.960 or Less2.0 or LessNo.1452.0 or Less60 or Less2.5~62.5~1960 or Less

฿ 1,830.08

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 182500.9130 or Less2.0 or LessNo.1472.0 or Less130 or Less2.5~62.5~19130 or Less

฿ 2,073.51

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

10 Day(s) 142001.3115 or less3.0 or LessNo.1523.0 or Less115 or less2.5~63.2~19115 or less

฿ 3,257.00

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

10 Day(s) 143001.3130 or Less3.0 or LessNo.1543.0 or Less175 or Less2.5~63.2~19175 or Less

฿ 1,761.42

HIT AIRELECTORICTOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) 242500.9130 or Less2.0 or LessNo.1482.0 or Less130 or Less3.5 or less3.5 or less130 or Less

Loading...

  1. 1

Basic Information

Application Iron and steel / Resin / Stainless / Vinyl Chloride / Aluminum Sales Unit(Sheets) 5 Non-Ferrous Metal / Aluminum, Brass, Copper / Thickness(mm) 5–20
Synthetic Resin / PVC, etc./ Pipe Material / Thickness(mm) 2.2~15 Synthetic Resin / PVC, etc./ Plate Material / Thickness(mm) 10~60