1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NO. AD-4 Air Duster Universal Nozzle

NO. AD-4 Air Duster Universal Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,075.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aluminum die-cast body makes for an air duster that is lightweight and tough.
· Abundant spare nozzles are available, such as long nozzles, flexible nozzles and brushes.
· It is also equipped with a protector for preventing lever rattling.
· The combination of material and ergonomic design makes it easier to use.
· For various blowing and drying applications

 
Part Number
AD4NF150
AD4NF300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Mount / Box Size
(mm)
Overall Length
(mm)
JAN Code Mass
(g)

฿ 1,075.56

VSL HAND TOOL 1 Piece(s) 10 Day(s) 150In Box 140X3002754907587027375260

฿ 1,141.90

VSL HAND TOOL 1 Piece(s) 19 Day(s) 300In Box 140X4504254907587027399274

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.7 Nozzle Diameter(mm) 2.3
Air Consumption Amount(l/min) 180 Nozzle Shape Swivel Nozzle "*" Specification of Hose Mounting Opening For outlets and couplers
Within The Operating Temperature Range 0–60°C Application Air Hose Inner Diameter φ4 mm or more Normal Operating Pressure(Mpa) 0.5
Applicable Fluids Compressed Air