1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO. AD-4 Air Duster Long Nozzle

NO. AD-4 Air Duster Long Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 885.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aluminum die-cast body makes for an air duster that is lightweight and tough.
· Abundant spare nozzles are available, such as long nozzles, flexible nozzles and brushes.
· It is also equipped with a protector for preventing lever rattling.
· The combination of material and ergonomic design makes it easier to use.
· For various blowing and drying applications

Features

●Comes with the protector to prevent backlash of the lever.
●Large lever that is hardly fatigued.
●Tip replacement is possible.
●Tough and lightweight aluminum body.
●Also supports hanging type.
●A nozzle which a enough length to work in a narrow place or

Usage

●For cleaning machine tool, car maintenance, carpentry work, farm equipment and leisure facilities etc.

Specification

●Nozzle Opening Diameter(mm):2.5
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:Outlet/Coupler
●SPQ(piece):1
●Max Working Pressure: 0.7MPa
Part Number
AD4N150
AD4N200
AD4N300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Mount / Box Size
(mm)
Overall Length
(mm)
JAN Code Mass
(g)

฿ 928.38

HAND TOOL 1 Piece(s) Same day 150In Box 140X3002754907587027344248

฿ 885.54

VSL HAND TOOL 1 Piece(s) 1 Day(s) 200In Box 140X4503254907587027351253

฿ 921.82

VSL HAND TOOL 1 Piece(s) 12 Day(s) 300In Box 140X4504254907587027368260

Loading...

  1. 1
 

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.7 Nozzle Diameter(mm) 2.5
Air Consumption Amount(l/min) 180 Nozzle Shape Long Nozzles Specification of Hose Mounting Opening For outlets and couplers
Within The Operating Temperature Range 0–60°C Application Air Hose Inner Diameter φ4 mm or more Normal Operating Pressure(Mpa) 0.5
Applicable Fluids Compressed Air