1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster (Flow Regulating Nozzle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Duster (Flow Regulating Nozzle)
  • Air Duster (Flow Regulating Nozzle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 597.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum air duster with adjustable air flow.
[Features]
· Made of lightweight aluminum, with protector to prevent lever rattling.
· Air flow can be adjusted. Tip nozzle can be replaced.
· Aluminum die-cast body makes for an air duster that is lightweight and tough.
· Abundant spare nozzles are available, such as long nozzles, flexible nozzles and brushes.
· The combination of material and ergonomic design has made this air duster easier to use.
[Applications]
· For blowing operation. For cooling and drying.
· Ideal for machine tools, automobile maintenance, woodworking, farming equipment, manufacturing leisure equipment, etc.

 
Part Number
AD4J
AD4JPB
AD4JPT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMount / Box Size
(mm)
JAN Code Specification of Hose Mounting Opening

฿ 597.54

VSL HAND TOOL 1 Piece(s) 12 Day(s) In Box 110X1734907587027108For outlets and couplers

฿ 627.78

VSL HAND TOOL 1 Piece(s) 19 Day(s) 185×1604907587027115For outlets and couplers

฿ 699.05

VSL HAND TOOL 1 Piece(s) 5 Day(s) 185×1604907587027122For 1/4 Hose

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.7 Nozzle Diameter(mm) 2
Air Consumption Amount(l/min) 150 Overall Length(mm) 130 Mass(g) 240
Nozzle Shape Flow Control Nozzle Within The Operating Temperature Range 0–60°C Application Air Hose Inner Diameter φ4 mm or more
Normal Operating Pressure(Mpa) 0.5 Applicable Fluids Compressed Air