1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO. AD-2 Air Duster Safety Nozzle

VSL HAND TOOL

NO. AD-2 Air Duster Safety Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 881.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large lever that can be operated using 4 fingers.
· Air flow rate is controlled by the grip.
· The handle is an ergonomic handle which means it features outstanding workability.
· Used for dust removal, blowing, and drying during work relating to sheet metal painting, automobile maintenance, metal molds, and metalworking, etc.
· Wide and soft air blow-off, safe and silent air duster

 
Part Number
AD20S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 881.58

VSL HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.97 Nozzle Length(mm) 0
Nozzle Diameter(mm) 2.1 Air Consumption Amount(l/min) 105 Mount / Box Size(mm) 152×232
Overall Length(mm) 155.5 JAN Code 4907587017727 Mass(g) 131
Features Large lever that can be operated using 4 fingers. The air flow rate is controlled by grip. Ergonomic handle for excellent operability. Used for dust removal, blowing, and drying during work related to sheet metal painting, automobile maintenance, and molds and metalworking. Nozzle Shape Safety nozzle Within The Operating Temperature Range 0~60℃(32~140°F)
Air Inlet Thread Diameter Rc1/4 Application Air Hose Inner Diameter φ4 mm or more Air Pressure with Measuring Air Consumption(Mpa) 0.49
Applicable Fluids Compressed Air

Please check the type/dimensions/specifications of the part AD20S in the NO. AD-2 Air Duster Safety Nozzle series.