1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NO. AD-2 Air Duster Long Nozzle with Dustproof Plate

VSL HAND TOOL

NO. AD-2 Air Duster Long Nozzle with Dustproof Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,097.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large lever that can be operated using 4 fingers. Air flow rate is controlled by the grip. The handle is an ergonomic handle which means it features outstanding workability. Used for dust removal, blowing, and drying during work relating to sheet metal painting, automobile maintenance, metal molds, and metalworking, etc.

Features

●A large lever that can be operated with 4 fingers.
●Airflow rate can be controlled by grip condition.
●The handle is ergonomic handle and usability is outstanding.
●Convenient for blowing dirt/dust etc. in a thin hole or deep place.

Usage

●For dust removal/blowing/drying work of sheet metal/coating related/car maintenance/molding die/metal processing related etc.

Specification

●Nozzle Length(mm):100
●Nozzle Opening Diameter(mm):2.1
●Nozzle Mounting Port:No Nozzle Replacement Possible
●Air Mounting Outlet:Rc1/4
●Total Length(mm):242
●SPQ(piece):1
●Max Working Pressure: 0.97MPa
Part Number
AD2100P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,097.19

VSL HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 0.97 Nozzle Length(mm) 100
Nozzle Diameter(mm) 2.1 Air Consumption Amount(l/min) 135 Mount / Box Size(mm) 182×232
Overall Length(mm) 242 JAN Code 4907587017642 Mass(g) 157
Features Large lever that can be operated using 4 fingers. The air flow rate is controlled by grip. Ergonomic handle for excellent operability. Used for dust removal, blowing, and drying during work related to sheet metal painting, automobile maintenance, and molds and metalworking. Nozzle Shape Long Nozzle with Dust-Proof Plate Within The Operating Temperature Range 0~60℃(32~140°F)
Air Inlet Thread Diameter Rc1/4 Application Air Hose Inner Diameter φ4 mm or more Air Pressure with Measuring Air Consumption(Mpa) 0.49
Applicable Fluids Compressed Air

Please check the type/dimensions/specifications of the part AD2100P in the NO. AD-2 Air Duster Long Nozzle with Dustproof Plate series.