(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plastic air duster that shields recoiling objects with an air film.
[Features]
· The body is made of lightweight polyacetal resin with excellent oil resistance, wear resistance and impact resistance.
· Large lever with an ergonomic handle that can be grasped to control the air flow rate.
· An air film blocks off any rebounding oil, moisture or cuttings.
[Applications]
· Convenient for work related to cutting powder in sheet metal painting, automobile maintenance, molds and metalworking.
· Ideal for blowing and drying dust, moisture and oil.
Product Type | Air Duster Nozzle | Max Operating Pressure(Mpa) | 0.97 | Nozzle Length(mm) | 0 |
---|---|---|---|---|---|
Nozzle Diameter(mm) | 2.8 | Air Consumption Amount(l/min) | 260 | Mount / Box Size(mm) | 152×232 |
Overall Length(mm) | 145 | JAN Code | 4907587017710 | Mass(g) | 127 |
Features | Large lever that can be operated using 4 fingers. The air flow rate is controlled by grip. Ergonomic handle for excellent operability. Used for dust removal, blowing, and drying during work related to sheet metal painting, automobile maintenance, and molds and metalworking. | Nozzle Shape | Air Curtain Nozzle | Within The Operating Temperature Range | 0~60℃(32~140°F) |
Air Inlet Thread Diameter | Rc1/4 | Application Air Hose Inner Diameter | φ4 mm or more | Air Pressure with Measuring Air Consumption(Mpa) | 0.49 |
Applicable Fluids | Compressed Air |
Please check the type/dimensions/specifications of the part AD20C in the Air Duster (Air Curtain Nozzle) AD-2 0C series.
How can we improve?
How can we improve?