(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large lever that can be operated using 4 fingers. Air flow rate is controlled by the grip. The handle is an ergonomic handle which means it features outstanding workability. Used for dust removal, blowing, and drying during work relating to sheet metal painting, automobile maintenance, metal molds, and metalworking, etc.
Part Number |
---|
AD2100A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 866.73 | HAND TOOL | 1 Piece(s) | Same day |
Loading...
Product Type | Air Duster Nozzle | Max Operating Pressure(Mpa) | 0.97 | Nozzle Length(mm) | 100 |
---|---|---|---|---|---|
Nozzle Diameter(mm) | 2.1 | Air Consumption Amount(l/min) | 135 | Mount / Box Size(mm) | 182×232 |
Overall Length(mm) | 242 | JAN Code | 4907587017635 | Mass(g) | 131 |
Features | [Caution] Nozzle not replaceable | Nozzle Shape | 25 Degree Long Nozzles | Within The Operating Temperature Range | 0~60℃(32~140°F) |
Air Inlet Thread Diameter | Rc1/4 | Application Air Hose Inner Diameter | φ4 mm or more | Air Pressure with Measuring Air Consumption(Mpa) | 0.49 |
Applicable Fluids | Compressed Air |
Please check the type/dimensions/specifications of the part AD2100A in the NO. AD-2 Air Duster 25° Long Nozzle series.
How can we improve?
How can we improve?