(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High Power.
· Powerful form
Product Model | Disc Grinder | Grinding Wheel Diameter(φ/mm) | 100 | Transmission Function Yes / No | Not Included |
---|---|---|---|---|---|
No-load Rotation Speed(min-1) | 12,000 | Double-insulated Function Yes / No | Not Included | Power(V) | AC100/AC200 |
Rated Current(A) | 8.0/4.0 | Power Consumption(W) | 760 | Cord Length(m) | 2.5 |
Weight(kg) | 1.9 | Whetstone Dimensions (Outside Diameter x Thickness x Hole Diameter)(mm) | 100X4.7X15 | Power (Single Phase)(V) | 100/200 |
Current(A) | 8.0/4.0 | Cord(m) | 3 cores / 2.5 | Specifications | With spindle lock / Side handle can be installed on either side / Powerful type / Dust collector can be installed |
Standard Accessories | Resinoid Flexible Grindstone, Wrench, includes Wheel Washer (for diamond) only (Code No. 310695) (PDH-100J/(E)) | Grindstone Mounting Shaft Dimension mm Diameter (Screw Pitch) x Length | 10(1.5)X10 |
Please check the type/dimensions/specifications of the part PDA-100J in the Disc Grinder PDA-100J series.
How can we improve?
How can we improve?