(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Featuring a robust body with aluminum double-insulated construction, that does not require earthing.
· Low Speed High Torque Design
Product Model | Disc Grinder | Grinding Wheel Diameter(φ/mm) | 100 | Transmission Function Yes / No | Not Included |
---|---|---|---|---|---|
No-load Rotation Speed(min-1) | 9,000 | Double-insulated Function Yes / No | Included | Power(V) | AC100 |
Rated Current(A) | 7.4 | Power Consumption(W) | 720 | Cord Length(m) | 2.5 |
Weight(kg) | 1.6 | Whetstone Dimensions (Outside Diameter x Thickness x Hole Diameter)(mm) | 100X3X15 | Power (Single Phase)(V) | 100 |
Current(A) | 7.4 | Cord(m) | 2 cores / 2.5 | Specifications | Double Insulation / with Spindle Lock / Side Handle Attachable to Both Sides / Low Speed Type / Attachable Dust Collector |
Standard Accessories | Resinoid Flexible Grindstone (#36), includes Wrench Wheel Washer (for diamond) only (Code No. 310695) (PDH-100H/(E)) | Grindstone Mounting Shaft Dimension mm Diameter (Screw Pitch) x Length | 10(1.5)X10 |
How can we improve?
How can we improve?