GSAM9655 Gold Nut Setter (Magnet Type)

Brand :
VESSEL
Caution
Product Description
Long life, high-strength type. Ball lock type.
Features
●It can also be used for electric, charge, air screwdriver, impact.●Excellent rust prevention.
Specification
●Type:Box●Blade Edge:Opposite Side 9.6
●Total Length(mm):55
●Q'ty Per Bag(piece):1
●SPQ(bag):5
●Shank Diameter: 6.35mm
●Blade Edge: With magnet