GA20F101 Gold Form Tie Socket Bit

Brand :
VESSEL

Caution

    Product Description

    Gold Form Tie Socket Bit
    [Features]
    Can be used with either type.
    Suited for both K type form tie and Ivy form tie.
    Socket dedicated to form tie.
    [Specifications]
    Product Type: Socket Bit (for Electric Screwdriver)
    Opposite side dimensions: 6.35mm
    Insertion Angle: 10mm
    Overall Length: 100mm
    Hole depth: 40mm
    Weight: 180g
    Outer Diameter: 25mm
    Mount Size: 160×35mm
    Chamfer Angle: 26°30'
    Item PKG: 160 x 35 x 25mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat