WA202411 Swivel Neck Socket

Brand :
VESSEL

Caution

    Product Description

    It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.

    Features

    ●Suitable for angular work such as bridle bolt and duct connection tightening.
    ●Socket that can use both head swinging and fixing. 
    ●Push and fix, so you can use it as a deep hole socket. Tightened during the head swinging by pulling to the corner side tig

    Specification

    ●Across-Flats Dimension(mm):24
    ●Shaft Dimension(mm):6.35
    ●Total Length(mm):113
    ●Socket Outer Diameter(mm):32
    ●SPQ(piece):5
    ●Compatible with 18V impact
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    WA202411 Swivel Neck Socket | VESSEL | MISUMI Thailand