WA201711 Swivel Neck Socket

Brand :
VESSEL
Caution
Product Description
It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.
Features
●Suitable for angular work such as bridle bolt and duct connection tightening.●Socket that can use both head swinging and fixing.
●Push and fix, so you can use it as a deep hole socket. Tightened during the head swinging by pulling to the corner side tig
Specification
●Across-Flats Dimension(mm):17●Shaft Dimension(mm):6.35
●Total Length(mm):113
●Socket Outer Diameter(mm):23
●SPQ(piece):5
●Compatible with 18V impact