A20USQ3 Universal Socket Adapter

Brand :
VESSEL
Caution
Product Description
It allows a socket on hand to be inserted.
Features
●Can use the existing socket.Specification
●Input Drive(mm):9.5●Shaft Dimension(mm):6.35
●Total Length(mm):77
●SPQ(piece):5