LA201411 Deep Hole Socket Bit

Brand :
VESSEL
Caution
Product Description
Tightening of scaffolding clamps
Features
●Suitable for building/formwork construction and scaffold assembly.●There is no backlash and shaft looseness in shaft press fit type(patent).
Specification
●Across-Flats Dimension(mm):14●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):5
●Compatible with 18V impact