XA201915 Ultra-Long Socket

Brand :
VESSEL

Caution

    Product Description

    [Features]
    · For mounting ducts, hanging bolts, hollow cement hangers, etc.

    Features

    ●For duct mounting, hanging bolts, and hollow cement hanger mounting.
    ●Resistant to looseness and twisting in the shaft press fit type(patent).
    ●Has Dodecagon shape that is easy to insert into a nut.

    Specification

    ●Across-Flats Dimension(mm):19
    ●Shaft Dimension(mm):6.35
    ●Total Length(mm):160
    ●Depth of the section that holds the nut(mm):10
    ●SPQ(piece):5
    ●Compatible with 18V impact
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat