TA202211 Rigid Forged Mirror Socket

Brand :
VESSEL

Caution

    Product Description

    The hex shaft is resin shaped and press-fitted into the socket. By distributing local stress concentration on the shaft, durability 4 times that of conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.

    Features

    ●In order to prevent shaft loosening, a shape(patent) in which the shaft part is integrally molded with resin is press-fitted. 
    ●Streamlined design adaptable to the palm is superior in rust prevention by mirror finish.
    ●Surface contact type hexagonal socke

    Specification

    ●Across-Flats Dimension(mm):22
    ●Shaft Dimension(mm):6.35
    ●Total Length(mm):110
    ●SPQ(piece):5
    ●Compatible with 18V impact