TA202111 Rigid Forged Mirror Socket

Brand :
VESSEL
Caution
Product Description
The hex shaft is resin shaped and press-fitted into the socket. By distributing local stress concentration on the shaft, durability 4 times that of conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.
Features
●In order to prevent shaft loosening, a shape(patent) in which the shaft part is integrally molded with resin is press-fitted.●Streamlined design adaptable to the palm is superior in rust prevention by mirror finish.
●Surface contact type hexagonal socke
Specification
●Across-Flats Dimension(mm):21●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):5
●Compatible with 18V impact