TA201711 Rigid Forged Mirror Socket

Brand :
VESSEL

Caution

    Product Description

    The hex shaft is resin shaped and press-fitted into the socket. By distributing local stress concentration on the shaft, durability 4 times that of conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.

    Features

    ●In order to prevent shaft loosening, a shape(patent) in which the shaft part is integrally molded with resin is press-fitted. 
    ●Streamlined design adaptable to the palm is superior in rust prevention by mirror finish.
    ●Surface contact type hexagonal socke

    Specification

    ●Across-Flats Dimension(mm):17
    ●Shaft Dimension(mm):6.35
    ●Total Length(mm):110
    ●SPQ(piece):5
    ●Compatible with 18V impact
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TA201711 Rigid Forged Mirror Socket | VESSEL | MISUMI Thailand