MB45 8 Across Flats X 75 Socket Bit with Magnet

Brand :
VESSEL

Caution

    Product Description

    Hex screw socket bit. Retains screws using a high-strength magnet, preventing them from falling out.

    Features

    ●We realize stable quality and low cost with large volume lot production. 
    ●Original special alloy steel is used.
    ●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

    Specification

    ●Blade Edge:Opposite Side 8
    ●L(mm):75
    ●Outer Diameter(mm):13.5
    ●SPQ(piece):10
    ●Shank Diameter: 6.35mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MB45 8 Across Flats X 75 Socket Bit with Magnet | VESSEL | MISUMI Thailand