B45 5.5 Across Flats X 75 Socket Bit

Brand :
VESSEL
Caution
Product Description
[Features]
・We realize stable quality and low cost with large volume lot production
・Original special alloy steel is used
・By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to
Features
●We realize stable quality and low cost with large volume lot production.●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to
Specification
●Blade Edge:Opposite Side 5.5●L(mm):75
●Outer Diameter(mm):9.0
●SPQ(piece):10
●Shank Diameter: 6.35mm