B44 Subtense 6 X 70 Socket Bit

Brand :
VESSEL

Caution

    Product Description

    B44 Subtense Socket Bit
    [Features]
    Available for electric screwdriver 5mm across flats, hexagonal shape.
    We realize stable quality and low cost with large volume lot production.
    [Specification]
    Insertion Angle: 5.5mm
    Opposite side dimensions: 5mm
    Length: 70mm
    Depth: 25mm
    SPQ: 10pieces
    Shank Diameter: 5mm

    Features

    ●Available for electric screwdriver 5mm across flats, hexagonal shape.
    ●We realize stable quality and low cost with large volume lot production.

    Specification

    ●Blade Edge:Opposite Side 6
    ●L(mm):70
    ●SPQ(piece):10
    ●Shank Diameter: 5mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat