A20 8 Across Flats X 60 Socket Bit

Brand :
VESSEL

Caution

    Product Description

    Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)

    Features

    ●We realize stable quality and low cost with large volume lot production.

    Specification

    ●Blade Edge:Opposite Side 8
    ●L(mm):60
    ●Outer Diameter(mm):13.5
    ●Hardness:-
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    A20 8 Across Flats X 60 Socket Bit | VESSEL | MISUMI Thailand