A20 6 Across Flats X 55 Socket Bit (A20-1)

Brand :
VESSEL
Caution
Product Description
Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)
Features
●We realize stable quality and low cost with large volume lot production.Specification
●Blade Edge:Opposite Side 6●L(mm):55
●Outer Diameter(mm):10.0
●Hardness:-